6SP32W-BD62
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6S32CTF32
6SP32W-BD62
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 30 Degree | |
| End Size 2 | 3.13 IN | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | Flanged | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hose cut-off factor | 3.07 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.984 in | |
| Packaged Length | 7.008 in | |
| Packaged Volume | 209.679 in³ | |
| Packaged Weight | 2.501 lb | |
| Packaged Width | 5 in | |
| Product Height | 1.37 in | |
| Product Length/Depth | 10.34 in | |
| Product material | Carbon steel | |
| Product Volume | 50.43 in³ | |
| Product Weight | 7.94 lb | |
| Product Width | 3.56 in | |
| Thread sealant | No | |
| Thread Size 1 | -32 | |
| UPC | 639789296276 |