7238X14
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF2138-14S
7238X14
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Other - Used in applications to adapt connections made to DIN (Deutsche Industrie Norme) specifications to male 37° JIC Flare. | |
| Certification(s) | SAE 090109B | |
| End gender 1 | Male | |
| End Size 1 | 1 3/16 IN | |
| End type 1 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .563 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.38 in | |
| Product Length/Depth | .77 in | |
| Product material | Carbon steel | |
| Product Volume | 1.466 in³ | |
| Product Weight | .199 lb | |
| Product Width | 1.38 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 3/16-12 | |
| UNSPSC | 27121700 | |
| UPC | 725975051535 |