MOTOR-FIXED DISPL, S1MF125, HHD763027AB1B3K3K00000A
7630-004
Model code: HHD763027AB1B3K3K00000A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 1 fixed motors
7630-004
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| CPRV setting | B | CPRV, 160 psi (11 bar) |
| CPRV type | 1 | Standard charge pressure relief valve |
| Design code | A | Design code A |
| Design type | 0 | Ball-guide (76 only) |
| Displacement | 76 | 7.616 cid (124.80 cc) |
| End cover and comp valve block | B | Valve block with shuttle valve, low-rate springs, charge pressure relief valve, and high pressure relief valves |
| Flow rate gpm | 91.5 | |
| Flow rate LPM | 346.3 | |
| High pres relief valve port A | 3 | Standard |
| High pres relief valve port B | 3 | Standard |
| HPRV setting port A | K | HPRV port A, 5000 psi (344.7 bar) |
| HPRV setting port B | K | HPRV port B, 5000 psi (344.7 bar) |
| Identification | 0 | Standard |
| Main ports | A | 1.00 code 61 opposite side ports (not for new applications) |
| Maximum output speed | 2775 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | HHD763027AB1B3K3K00000A | |
| Mounting Flange | 4-BOLT-D | 4-BOLT-D |
| Output shaft | 27 | 27 tooth 16/32 pitch spline (33/39/46/54/64 only) |
| Output torque lbf-in2 | 6060.6 | |
| Output torque Nm | 684.8 | |
| Paint | 0 | Standard, primer blue |
| Product height in | 7.880 | |
| Product height mm | 200.152 | |
| Product length in | 15.690 | |
| Product length mm | 398.526 | |
| Product Series | HHD | Heavy duty hydrostatic fixed displacement motor |
| Product Type | 3 | Fixed displacement motor |
| Product width in | 7.860 | |
| Product width mm | 199.644 | |
| Special features | 00 | No special features |
| Speed sensor | 0 | No speed sensor |
| Working pressure BAR | 345 | |
| Working pressure PSI | 5000.00 |