![Series 1 fixed motors-product-category](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F225361%2FID437048363706-0101.jpg&w=3840&q=75)
Series 1 fixed motors
With displacements from 55 cm3 to 125 cm3 [3.3 in3 to 7.6 in3] for continuous pressures up to 420 bar [6,100 psi], Danfoss Series 1 fixed motors deliver the torque needed in high-pressure mobile applications, and their integrated valves and improved packaging help them fit in tight spaces.
Features
- SAE mount configuration
- Efficient axial piston design
- Proven reliability and performance
- Compact, lightweight
Applications
- Agriculture
- Construction
- Lawn and turf care
- Wheel loaders
Specifications
Model | Displacement cm³ [in³] | Nominal pressure bar [psi] 1 | Max. shaft speed rpm | Max. output torque Nm [lb-in] |
39 | 63.7 [3.89] | 6,000 [420] | 4,160 | 397 [3,511] |
46 | 75.3 [4.60] | 6,000 [420] | 4,160 | 469 [4,149] |
54 | 89.1 [5.44] | 6,000 [420] | 3,720 | 556 [4,916] |
64 | 105.5 [6.44] | 6,000 [420] | 3,720 | 656 [5,807] |
1 Nominal pressure: Max. delta system pressure at which component fatigue does not occur (pump life estimated by bearing life).
See catalog for more information.
Products shown: 0