MOTOR-FIXED DISPL, S1MF125, HHD763027BC00000000000A
7630-040
Model code: HHD763027BC00000000000A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 1 fixed motors
7630-040
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| CPRV setting | 0 | No charge pressure relief valve setting |
| CPRV type | 0 | No charge pressure relief valve |
| Design code | A | Design code A |
| Design type | 0 | Ball-guide (76 only) |
| Displacement | 76 | 7.616 cid (124.80 cc) |
| End cover and comp valve block | C | No valve block, with cover plate |
| Flow rate gpm | 91.5 | |
| Flow rate LPM | 346.3 | |
| High pres relief valve port A | 0 | No HPRV in port-A |
| High pres relief valve port B | 0 | No HPRV in port-B |
| HPRV setting port A | 0 | HPRV Setting Port A, None |
| HPRV setting port B | 0 | HPRV Setting Port B, None |
| Identification | 0 | Standard |
| Main ports | B | 1.00 code 62 opposite side ports |
| Maximum output speed | 2775 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | HHD763027BC00000000000A | |
| Mounting Flange | 4-BOLT-D | 4-BOLT-D |
| Output shaft | 27 | 27 tooth 16/32 pitch spline (33/39/46/54/64 only) |
| Output torque lbf-in2 | 7272.7 | |
| Output torque NM | 821.7 | |
| Paint | 0 | Standard, primer blue |
| Product height in | 7.880 | |
| Product height mm | 200.152 | |
| Product length in | 15.690 | |
| Product length mm | 398.526 | |
| Product series | HHD | Heavy duty hydrostatic fixed displacement motor |
| Product type | 3 | Fixed displacement motor |
| Product width in | 7.860 | |
| Product width mm | 199.644 | |
| Special features | 00 | No special features |
| Speed sensor | 0 | No speed sensor |
| Working pressure bar | 414 | |
| Working pressure psi | 6000.00 |