
GEAR PUMP-LH, SINGLE DISPL
83006892
Model code: DE1L-32TG-BB-N903-NNN-000-AM-AN-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron single stage
83006892
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE1L | D-series right-hand single |
| Front displacement and input drive | 32TG | 31.8cc / tapered shaft: 1:8 taper, 7/8 inch diameter x 1.95 inch extension, 5/8-18 x .64 inch thread with #505 key |
| Mounting flange | BB | SAE B 2 bolt |
| Rear cover and porting | N903 | Cover, 1 5/8-12 ORB inlet, 3/4 inch code 61 outlet |
| Control setting | NNN | No controls |
| Relief valve pressure | 000 | No relief valve |
| Screws | AM | AM: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |