Weatherhead by Danfoss
C5924X12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 210212-12S
C5924X12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Certification(s) | SAE 070118 | |
| Color | Zinc clear trivalent chromate | |
| Feature | Available in a variety of sizes | |
| Material | Carbon steel | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.09 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.375 in | |
| Product Length/Depth | .41 in | |
| Product Type | Spare Part | |
| Product Volume | .775 in³ | |
| Product Weight | .09 lb | |
| Product Width | 1.375 in | |
| Sub-brand | None | |
| Trade Name | C5924x series | |
| Type | Locknut | |
| UNSPSC | 40183100 | |
| UPC | 725975714867 |