TUBE NIPPLE,F5/16,BRAZE-F/16,CS
CNA218-1616S
Catalog item:
CNA218-1616S
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Engine fittings
CNA218-1616S
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.675 |
| A dimension MM | 67.940 |
| Angle shape | Straight |
| Catalog Item | CNA218-1616S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.375 |
| End connection hex size MM | 34.925 |
| End size 1 | -16 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.699 |
| Hose cut off factor MM | 17.750 |
| Hose size | -16 |
| Inside diameter IN | 0.784 |
| Inside diameter MM | 19.910 |
| Product height in | 1.375 |
| Product height mm | 34.925 |
| Product length in | 2.675 |
| Product length mm | 67.945 |
| Product material | Carbon steel |
| Product width in | 1.375 |
| Product width mm | 34.925 |
| Series | FJ Series |