
Ftng (perm), LPG/LNG/CNG SAE 45
CNA296-1-0606S
Catalog item:
CNA296-1-0606S
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Engine fittings
CNA296-1-0606S
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.530 |
| A dimension MM | 38.900 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.100 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | CNA296-1-0606S |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | 2681 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 14.00 |
| End connection hex size IN | 0.750 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Female 45 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.520 |
| Hose cut off factor MM | 38.608 |
| Hose size | -6 |
| Inside diameter IN | 0.210 |
| Inside diameter MM | 5.334 |
| Product height in | 0.326 |
| Product height mm | 8.280 |
| Product length in | 1.530 |
| Product length mm | 38.862 |
| Product material | Carbon steel |
| Product width in | 0.560 |
| Product width mm | 14.224 |
| Series | 4S/6S |
| Thread size 1 | 7/16-20 UNF |