FJ7260-1616S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6SA16FR16
FJ7260-1616S
Product specifications
Characteristic | Value |
|---|---|
| Finish/plating | DURA-KOTE |
| Hose cut-off factor | 1.69 in |
| Item type | Fitting Assembly |
| Product material | Carbon Steel |
| Product Weight | 1.4 lb |
| Thread sealant | No |