FJ8771-1212S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S12FLE12
FJ8771-1212S
Product specifications
Characteristic | Value |
|---|---|
| Finish/plating | DURA-KOTE |
| Hose cut-off factor | 2.49 in |
| Item type | Nipple Assembly |
| Product Height | 1.6 in |
| Product Length/Depth | 4.22 in |
| Product material | Carbon Steel |
| Product Volume | 10.128 in³ |
| Product Weight | .57 lb |
| Product Width | 1.5 in |
| Thread sealant | No |