FJ9765-2424S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S24FLF24
Product specifications
Characteristic | Value |
---|---|
Finish/plating | DURA-KOTE |
Hose cut-off factor | 3.85 in |
Item type | Fitting Assembly |
Product material | Carbon Steel |
Product Weight | 2.66 lb |
Thread sealant | No |