
Weatherhead by Danfoss
H06940
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: H56940
H06940
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Hydraulics, air and lubricating oil. |
| Bend radius - min | 24 in |
| Brand | Weatherhead by Danfoss |
| Burst pressure | 1400 Psi |
| Certification(s) | SAE 100R5SAE J1402 Type-2ABS |
| Color | Black |
| Compliance(s) | DOT AII |
| Conditional temperature range | Hydraulic: -40 C to 100 C [-40 F to 212 F]; Air Brake: -40 C to 93 C [-40 F to 200 F]; Hot Oil: -40 C to 121 C [-40 F to 250 F]; |
| Conductivity | Conductive |
| Construction | 3 Braid |
| Cover material | Polyester |
| Dash size | -40 |
| Feature | Highly abrasion resistant coverSmall number of hoses for many fuel optionsProven reliability with high temperature resistance |
| Impulse cycle life | 150000 cycles |
| Inside diameter | 2.38 in |
| Lay line style | Ink Jet |
| Outside diameter | 2.88 in |
| Package form | Box |
| Packaged Height | 36 in |
| Packaged Length | 36 in |
| Packaged Volume | 46656 in³ |
| Packaged Weight | 70 lb |
| Packaged Width | 36 in |
| Product Height | 2.88 in |
| Product Length/Depth | 50 ft |
| Product Type | Engine and Fuel Hose and Tubing |
| Product Volume | 414.72 in³ |
| Product Weight | 1.44 lb |
| Product Width | 2.88 in |
| Qualified hose fittings | 069 E, 247 N, 069 D |
| Reinforcement material | Polyester and Wire |
| Sub-brand | None |
| Trade Name | H069 Series |
| Tube material | Nitrile |
| Tube wall thickness | .5 in |
| UNSPSC | 27121700 |
| UPC | 725975010396 |
| Working pressure | 350 Psi |
| Working temperature - max | 200 °F |
| Working temperature - min | -40 °F |