PUMP-VAR DISPL MPV046C
M46-20728
Model code: MPV-046-C-B-A-H-S-B-B-BA-A-A-BJJ-AB-U-AA-A-NNN-***
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 M46 axial piston pumps
Product specifications
Characteristic | Value | Description |
---|---|---|
S40_PRODUCT_RES | MPV | Variable pump |
BASE DISPLACEMENT | 046 | 46cc/rev (2.80cir) |
TYPE | C | 25cc product type |
C: SWASHPLATE | B | Pressure balanced swashplate |
D: SEAL GROUP | A | Shaft seal, standard |
E: INPUT SHAFT/AUXILIARY DRIVE | H | 15 tooth 16/32 spline / 9 tooth 16/32 spline, A auxiliary |
F: ROTATION & VALVE PLATE | S | Clockwise, valve plate |
G: CHARGE PUMP DISPLACEMENT | B | 13.99 cc/rev (0.85CIR) charge pump displacement |
H: CHARGE PRS RLF VALVE SET | B | 19.5 bar (280 psi) |
J: FILTRATION | BA | Remote pressure filtration without bypass |
K: DISPLACEMENT LIMITERS | A | Full displacement |
L: BYPASS VALVE | A | Bypass valve - no orifice |
M: SYSTEM PRESSURE PROTECTION | BJJ | 345 bar (5000 psi) / 345 bar (5000 psi) |
N: CONTROL | AB | Manual displacement control, light spring, handle with (2) 10mm holes |
P: HANDLE POSITION | U | Manual displacement control handle position-up, 1,2, or 3 hole handles only |
R: CONTROL ORIFICE DIAMETER | AA | Manual displacement control- supply=0.031, drain=0.031 |
S: AUXILIARY MOUNTING PAD | A | Aux flange SAE A, lift bracket side 2 |
T: SPECIAL HARDWARE FEATURES | NNN | None, black paint, Danfoss tag |
ZZ: SPCL FEATURES (NON-HRDW) | *** | None |
Product | MPV | Variable pump |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |