PUMP-VAR DISPL MPV046C
M46-2230
Model code: MPV-046-C-B-A-P-L-A-A-BC-A-A-AAA-AB-U-CD-A-NNN-***
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 M46 axial piston pumps
Product specifications
Characteristic | Value | Description |
---|---|---|
S40_PRODUCT_RES | MPV | Variable pump |
BASE DISPLACEMENT | 046 | 46cc/rev (2.80cir) |
TYPE | C | 25cc product type |
C: SWASHPLATE | B | Pressure balanced swashplate |
D: SEAL GROUP | A | Shaft seal, standard |
E: INPUT SHAFT/AUXILIARY DRIVE | P | Tapered, 1 inch diameter, 1.5 inches per foot, square key / 9 tooth 16/32 spline, A auxiliary |
F: ROTATION & VALVE PLATE | L | Left hand (counter-clockwise), low leakage valve plate |
G: CHARGE PUMP DISPLACEMENT | A | No charge pump |
H: CHARGE PRS RLF VALVE SET | A | 16 bar (230 psi) |
J: FILTRATION | BC | Remote filtration - no charge pump |
K: DISPLACEMENT LIMITERS | A | Full displacement |
L: BYPASS VALVE | A | Bypass valve - no orifice |
M: SYSTEM PRESSURE PROTECTION | AAA | Check / check |
N: CONTROL | AB | Manual displacement control, light spring, handle with (2) 10mm holes |
P: HANDLE POSITION | U | Manual displacement control handle position-up, 1,2, or 3 hole handles only |
R: CONTROL ORIFICE DIAMETER | CD | Manual displacement control- supply=0.041, drain=0.046 |
S: AUXILIARY MOUNTING PAD | A | Aux flange SAE A, lift bracket side 2 |
T: SPECIAL HARDWARE FEATURES | NNN | None, black paint, Danfoss tag |
ZZ: SPCL FEATURES (NON-HRDW) | *** | None |
Product | MPV | Variable pump |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |