M46 46cc Variable motor (RIGHT)

PUMP-VAR DISPL MPV046C

M46-2691

Model code: MPV-046-C-B-A-H-R-B-A-AA-G-A-BFF-AB-U-AA-A-NNN-***

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 M46 axial piston pumps


Tools

Product specifications

Characteristic
Value
Description
BASE DISPLACEMENT04646cc/rev (2.80cir)
TypeC25cc product type
C: SWASHPLATEBPressure balanced swashplate
D: SEAL GROUPAShaft seal, standard
E: INPUT SHAFT/AUXILIARY DRIVEH15 tooth 16/32 spline / 9 tooth 16/32 spline, A auxiliary
F: ROTATION & VALVE PLATERRight hand (clockwise), low leakage valve plate
G: CHARGE PUMP DISPLACEMENTB13.99 cc/rev (0.85CIR) charge pump displacement
H: CHARGE PRS RLF VALVE SETA16 bar (230 psi)
J: FILTRATIONAASuction filtration with charge pump
K: DISPLACEMENT LIMITERSG46 cc/rev, with adjustable limiters both sides, both sides off centered
L: BYPASS VALVEABypass valve - no orifice
M: SYSTEM PRESSURE PROTECTIONBFF250 bar (3625 psi) / 250 bar (3625 psi)
N: CONTROLABManual displacement control, light spring, handle with (2) 10mm holes
P: HANDLE POSITIONUManual displacement control handle position-up, 1,2, or 3 hole handles only
R: CONTROL ORIFICE DIAMETERAAManual displacement control- supply=0.031, drain=0.031
S: AUXILIARY MOUNTING PADAAux flange SAE A, lift bracket side 2
T: SPECIAL HARDWARE FEATURESNNNNone, black paint, Danfoss tag
ZZ: SPCL FEATURES (NON-HRDW)***None
ProductMPVVariable pump
ProductMPVVariable pump

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm