
MOTOR-VAR DISPL MMV046C
M46-4303
Model code: MMV-046-C-A-A-M-B-AU-VNA-***
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 variable motors
M46-4303
Product specifications
Characteristic | Value | Description |
|---|---|---|
| BASE DISPLACEMENT | 046 | 46cc/rev (2.80cir) |
| TYPE | C | 46cc product type |
| C: SEAL GROUP | A | Shaft seal, standard |
| D: OUTPUT SHAFT / AUX DRIVE | A | 13 teeth 16/32 spline / none |
| E: MINIMUM DISPLACEMENT | M | 8 degree, 21.1 cc |
| F: CONTROL FEATURES | B | 2-line control, top and bottom |
| G:HOUSING/ENDCAP CONFIGURATION | AU | Radial twin ports with loop flush, charge pressure relief valve set at 20.7 bar, housing tapped for orifice |
| T: SPECIAL HARDWARE FEATURES | VNA | 1.6 mm diameter loop flush orifice, black paint, Danfoss tag, layout A |
| ZZ: SF (NON-HARDWARE) | *** | None |
| Product | MMV | Variable displacement motor - SAE B mount |
| Product | MMV | Variable displacement motor - SAE B mount |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |