GASKET
275260
Tools275260 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Gasket |
| Product height in | 2.260 |
| Product height mm | 57.404 |
| Product length in | 0.031 |
| Product length mm | 0.787 |
| Product width in | 2.760 |
| Product width mm | 70.104 |
| Thickness IN | 0.0310 |