Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
4992733-001
PIN
4992733-001
Tools
Add to comparison
Add to comparison
4992733-001
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
0.100
Product height mm
2.540
Product length in
1.000
Product length mm
25.400
Product width in
0.100
Product width mm
2.54