Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC000000001354
ISO 2338-8m6x60-ST.PARALLEL PIN
HC000000001354
Where to buy
Export PDF
Tools
Add to comparison
HC000000001354
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Pin
Product height in
0.316
Product height mm
8.014
Product length in
2.390
Product length mm
60.706
Product width in
0.316
Product width mm
8.014
Sub brand
Hydrokraft