ISO 7090-16-200HVWASHER
HC000000001580
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Inside diameter IN | 0.680 |
| Inside diameter MM | 17.272 |
| Outside diameter IN | 1.1800 |
| Outside diameter MM | 29.9720 |
| Product material | Carbon steel |
| Sub brand | Hydrokraft |
| Thickness IN | 0.250 |
| Thickness MM | 6.35 |