DIN 988-65X85X2 SHIMRING
HC000000003401
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Shim ring |
| Product height in | 3.340 |
| Product height mm | 84.836 |
| Product length in | 0.787 |
| Product length mm | 19.990 |
| Product width in | 3.340 |
| Product width mm | 84.836 |
| Sub brand | Hydrokraft |