Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC000000003552
HD SPRING PIN SG8x26-CONNEX-
HC000000003552
Where to buy
Export PDF
Tools
Add to comparison
HC000000003552
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Spring pin
Product height in
8.200
Product height mm
208.280
Product length in
26.000
Product length mm
660.400
Product width in
8.200
Product width mm
208.280
Sub brand
Hydrokraft