Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC000000004894
DIN 6885-A10X8X50-STPARALLEL KEY5
HC000000004894
Tools
Add to comparison
Add to comparison
HC000000004894
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Parallel key
Product height in
0.394
Product height mm
10.000
Product length in
0.315
Product length mm
7.998
Product width in
1.960
Product width mm
49.784
Sub brand
Hydrokraft