Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 72 |
| Inside diameter IN | 2.756 |
| Inside diameter MM | 70.002 |
| Item type | Seal |
| Outside diameter IN | 3.543 |
| Outside diameter MM | 89.992 |
| Product height in | 3.543 |
| Product height mm | 89.992 |
| Product length in | 0.276 |
| Product length mm | 7.010 |
| Product material | Buna-N (nitrile) |
| Product width in | 3.543 |
| Product width mm | 89.992 |
| Sub brand | Hydrokraft |
| Thickness IN | 0.276 |
| Thickness MM | 7.010 |