Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 80 |
| Inside diameter IN | 4.725 |
| Inside diameter MM | 120.015 |
| Item type | O-Ring |
| Outside diameter IN | 4.9220 |
| Outside diameter MM | 125.0190 |
| Product height in | 4.922 |
| Product height mm | 125.019 |
| Product length in | 0.098 |
| Product length mm | 2.489 |
| Product material | Fluorocarbon (FKM)Fluoroelastomer (Viton, FKM)Viton |
| Product width in | 4.922 |
| Product width mm | 125.019 |
| Sub brand | Hydrokraft |
| Thickness IN | 0.098 |
| Thickness MM | 2.49 |
