Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 75 |
| Inside diameter IN | 2.165 |
| Inside diameter MM | 54.991 |
| Item type | Seal |
| Outside diameter IN | 2.8350 |
| Outside diameter MM | 72.0090 |
| Product height in | 2.835 |
| Product height mm | 72.009 |
| Product length in | 0.275 |
| Product length mm | 6.985 |
| Product material | Fluorocarbon (FKM) |
| Product width in | 2.835 |
| Product width mm | 72.009 |
| Sub brand | Hydrokraft |
| Thickness IN | 0.335 |
| Thickness MM | 8.51 |
