O-RING, 125X2.5 FKM70
HC000000013551
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | O-ring |
| Product height in | 5.120 |
| Product height mm | 130.048 |
| Product length in | 0.197 |
| Product length mm | 4.999 |
| Product width in | 5.120 |
| Product width mm | 130.048 |
| Sub brand | Hydrokraft |