Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 70 |
| Inside diameter IN | 5.984 |
| Inside diameter MM | 151.994 |
| Item type | O-Ring |
| Outside diameter IN | 6.2620 |
| Outside diameter MM | 159.0548 |
| Product height in | 6.262 |
| Product height mm | 159.055 |
| Product length in | 0.138 |
| Product length mm | 3.505 |
| Product material | Fluorocarbon (FKM) |
| Product width in | 6.262 |
| Product width mm | 159.055 |
| Sub brand | Hydrokraft |
| Thickness IN | 0.139 |
| Thickness MM | 3.53 |
