FILTERROHR 40-CN-2
HC000000133654
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Filter element |
| Product height in | 4.330 |
| Product height mm | 109.982 |
| Product length in | 9.200 |
| Product length mm | 233.680 |
| Product width in | 4.330 |
| Product width mm | 109.982 |
| Sub brand | Hydrokraft |