SEALING PLUG MB700-140
HC000000144509
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Plug |
| Product height in | 0.551 |
| Product height mm | 13.998 |
| Product length in | 0.819 |
| Product length mm | 20.798 |
| Product width in | 0.551 |
| Product width mm | 13.998 |
| Sub brand | Hydrokraft |