Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 3.420 |
| Product height mm | 86.868 |
| Product length in | 6.280 |
| Product length mm | 159.512 |
| Product material | Carbon steel |
| Product width in | 1.880 |
| Product width mm | 47.752 |
| Sub brand | Hydrokraft |