Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 5.160 |
| Product height mm | 131.064 |
| Product length in | 5.050 |
| Product length mm | 128.270 |
| Product material | Carbon steel |
| Product width in | 5.120 |
| Product width mm | 130.048 |
| Sub brand | Hydrokraft |