WIEGE X-130/180
HC106062100300
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Swash plate |
| Product height in | 9.252 |
| Product height mm | 235.000 |
| Product length in | 4.921 |
| Product length mm | 125.000 |
| Product width in | 8.819 |
| Product width mm | 224.000 |
| Sub brand | Hydrokraft |