Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Keyed shaft |
| Product height in | 2.160 |
| Product height mm | 54.864 |
| Product length in | 16.570 |
| Product length mm | 420.878 |
| Product width in | 2.160 |
| Product width mm | 54.864 |
| Sub brand | Hydrokraft |
