Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Shaft |
| Product height in | 2.220 |
| Product height mm | 56.388 |
| Product length in | 16.020 |
| Product length mm | 406.908 |
| Product material | Carbon steel |
| Product width in | 2.220 |
| Product width mm | 56.388 |
| Sub brand | Hydrokraft |
