Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Shaft |
| Product height in | 70.000 |
| Product height mm | 1778.000 |
| Product length in | 489.000 |
| Product length mm | 12420.600 |
| Product material | Carbon steel |
| Product width in | 70.000 |
| Product width mm | 1778.000 |
| Sub brand | Hydrokraft |