GLEITSCHEIBE BG.500
HC106081100400
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Thrust plate |
| Product height in | 8.976 |
| Product height mm | 228.000 |
| Product length in | 0.394 |
| Product length mm | 10.000 |
| Product width in | 8.976 |
| Product width mm | 228.000 |
| Sub brand | Hydrokraft |