STEUERSPIEGEL, RL, X-130
HC166062100408
ToolsHC166062100408 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Valve plate |
| Product height in | 5.830 |
| Product height mm | 148.082 |
| Product length in | 0.314 |
| Product length mm | 7.976 |
| Product width in | 5.830 |
| Product width mm | 148.082 |
| Sub brand | Hydrokraft |