Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 5.827 |
| Product height mm | 148.000 |
| Product length in | 0.315 |
| Product length mm | 8.000 |
| Product width in | 5.827 |
| Product width mm | 148.000 |
| Sub brand | Hydrokraft |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |