Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Wafer plate |
| Product height in | 7.300 |
| Product height mm | 185.420 |
| Product length in | 7.300 |
| Product length mm | 185.420 |
| Product material | Carbon steel |
| Product width in | 0.394 |
| Product width mm | 10.000 |
| Sub brand | Hydrokraft |
