STEUERSP., RL, W-250/360
HC166072100455
ToolsHC166072100455 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Control mirror |
| Product height in | 7.087 |
| Product height mm | 180.000 |
| Product length in | 0.315 |
| Product length mm | 8.000 |
| Product width in | 7.087 |
| Product width mm | 180.000 |
| Sub brand | Hydrokraft |