VALVE PLATE, TVW-250/360
HC166076100453
ToolsHC166076100453 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Valve plate |
| Product height in | 7.090 |
| Product height mm | 180.086 |
| Product length in | 0.394 |
| Product length mm | 10.000 |
| Product width in | 7.090 |
| Product width mm | 180.086 |
| Sub brand | Hydrokraft |