Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Wheel connecting plate |
| Product height in | 13.780 |
| Product height mm | 350.000 |
| Product length in | 5.906 |
| Product length mm | 150.000 |
| Product width in | 12.205 |
| Product width mm | 310.000 |
| Sub brand | Hydrokraft |