VALVE PLATE, P_W-500 CW
HC166082100403
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Control mirror |
| Product height in | 7.717 |
| Product height mm | 196.000 |
| Product length in | 0.924 |
| Product length mm | 23.460 |
| Product width in | 7.717 |
| Product width mm | 196.000 |
| Sub brand | Hydrokraft |