ADAPTER-THRU DRV, CLOSED
HC206052100400
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Plate |
| Product height in | 3.940 |
| Product height mm | 100.076 |
| Product length in | 0.591 |
| Product length mm | 14.999 |
| Product width in | 4.720 |
| Product width mm | 119.888 |
| Sub brand | Hydrokraft |