ZWISCHENFLANSCH DURCHTRI
HC206182101400
ToolsHC206182101400 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 5.906 |
| Product height mm | 150.000 |
| Product length in | 1.102 |
| Product length mm | 28.000 |
| Product width in | 8.268 |
| Product width mm | 210.000 |
| Sub brand | Hydrokraft |