Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Cover |
| Product height in | 6.140 |
| Product height mm | 155.956 |
| Product length in | 0.591 |
| Product length mm | 14.999 |
| Product material | Carbon steel |
| Product width in | 6.140 |
| Product width mm | 155.956 |
| Sub brand | Hydrokraft |