PILOT COVER X-250
HC406071100507
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Pilot cover |
| Product height in | 7.874 |
| Product height mm | 200.000 |
| Product length in | 2.018 |
| Product length mm | 51.250 |
| Product width in | 7.874 |
| Product width mm | 200.000 |
| Sub brand | Hydrokraft |