DECKEL (W-250/360)
HC406072100253
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package Contents | Cover plate |
| Product height in | 199.900 |
| Product height mm | 5077.460 |
| Product length in | 25.000 |
| Product length mm | 635.000 |
| Product width in | 199.900 |
| Product width mm | 5077.460 |
| Sub brand | Hydrokraft |